Water Alarms

Cable Sensor for Lyric™ Wi-Fi Water Leak and Freeze Detector

$19.99
To install the optional cable sensor, simply plug it into the detector. The entire length of cable is an extended sensor. Additional 4 foot cable sensors (sold separately) can be connected to extend the cable and increase water sensing area even more. Note: The cable sensor jack is NOT for plugging in a power adapter. Doing so could damage the detector.

*** Lyric Water Leak and Freeze Detector required ***

Specs
  • Model number: RCHWES4