Thermostats

Wi-Fi 9000 with Voice Control - 7-Day Programmable Thermostat (TH9320WFV6007)

Get the App Here:

Get it on Google Play

Add your voice to what you can do with this thermostat

The star of the Wi-Fi 9000 with Voice Control is the voice-activated recognition and control. You can say, “Hello, thermostat,” and it will respond to your voice input to change the temperature. That’s not to say other features should go unnoticed, for example the Wi-Fi connection that empowers your smartphone, tablet or computer to remotely control the thermostat inside the home or from anywhere with the free app on your smartphone. The thermostat also looks sharp, thanks to the large, customizable color touch screen. You can change the screen color to match paint, your mood or support your favorite team. Connect with the thermostat that’s all about comfort, convenience and saving you money on energy bills. You spoke up. We listened.

  • Seven-day programming
  • Simple to program
  • On-screen comfort information
  • Advanced fan/control comfort
  • Energy-savings mode
  • Internet time sync
  • Five-year limited warranty
  • Professional installation
Voice-Activated Recognition/Control
Set temperature on device by simply talking to the thermostat
Total Connect Comfort App
Remotely monitor/manage home’s comfort and energy use anytime, anywhere
Customizable Touchscreen
High-definition display. Change colors easily to match paint or preference
Auto Alerts/Reminders
Receive system reminders and alerts about temperature and filter change to your phone or tablet, as well as your thermostat
Specs
  • Model number: TH9320WFV6007
  • Color: Black
  • Dimensions: 3-1/2 in. High X 4-1/2 in. Wide X 7/8 in. Deep
Energy Savings
Click here to discover just how much you can save by installing a Honeywell thermostat!
Ecosystem
Works with leading smart home companies for enhanced comfort and control. For a full list of integrations, please visit our integrations page.

Wi-Fi 9000 with Voice Control - 7 Day Programmable Thermostat

WiFi 9000 with Voice Control 7 Day Programmable Thermostat (TH9320WFV6007)
Honeywell Wi-Fi Smart Thermostat with Voice Control

SUPPORT ARTICLES

The following voice commands and their context of use are explained below:
If you want to… You can say: Please note…
Know the indoor temperature “What is the indoor temperature”
“What is the inside temperature”
Indoor temperature as sensed by your thermostat
Know the outdoor temperature “What is the outdoor temperature”
“What is the outside temperature”
Your thermostat must be registered with Honeywell Total Connect Comfort as the outdoor temperature is derived from the Internet.
Know the current date “What is today’s date” Date as set on your thermostat
Know the current time “What is the time” Time as set on your thermostat
Cancel (end) your voice control session “Never mind” Use this when you hear, “Please say your command”
Remember the current list of available commands “What can I say” For more detail, go to “How to Use” voice on the thermostat
Raise the temperature by 1 degree “Make it warmer.”
“I’m feeling hot.”
For all of these changes, if your thermostat is on a schedule, it will stay at this new temperature (temporary hold) until the next scheduled period begins on the specified day.
Lower the temperature by 1 degree “Make it cooler.”
“I’m feeling cold.”
Raise the temperature by 4 degrees “Make it much warmer.”
Lower the temperature by 4 degrees “Make it much cooler.”
Raise the temperature anywhere from 1-10 degrees “Make it 1 degree warmer.”

“Make it 10 degrees warmer.”
Lower the temperature by 1-10 degrees “Make it 1 degree cooler.”

“Make it 10 degrees cooler.”
Set a specific temperature anywhere from 60-89 degrees right now “Set temperature to 64 degrees.”

“Set temperature to 82 degrees.”
Set to a specific temperature anywhere from 60-89 degrees tomorrow or specified day of week “Set temperature to 70 degrees tomorrow”

“Set temperature to 74 degrees on Monday”
Temperature for a “single day” will be held throughout the Awake,Leave & Return programmed schedule periods. At the start of the Sleep period, the temperature will resume following your schedule.
Set to a specific temperature anywhere from 60-89 degrees at a specific time today, tomorrow or specified day of the week “Set temperature to 68 degrees at 5PM today”

“Set temperature to 72 degrees at 8AM tomorrow”
….
“Set temperature to 75 degrees at 11AM on Friday”
For all of these changes, if your thermostat is on a schedule, it will stay at this new temperature (temporary hold) until the next scheduled period begins on the specified day.
Start a scheduled temperature change (i.e. period) now. “I’m awake.”
“I’m leaving.”
“I’m home.”
“I’m going to sleep.”
For example, if you go to sleep before the Sleep periods begins, the thermostat will change the temperature to your Sleep setting, and it will stay in that setting until you change the temperature, or until the next period on your schedule begins.

Important Reminder: If you want to make these types of changes, your thermostat must be following a schedule.

Also, if it’s on permanent or vacation hold, you will need to turn off the hold to execute schedule period change commands.

Once you make one of these kinds of changes, your thermostat stays at your desired scheduled temperature until the next scheduled period begins.
Start a scheduled temperature change (i.e. period) at different time than usual I’m waking up tomorrow at 7 a.m.
I’m leaving Friday at 10:15 a.m.
I’ll be home today at 4:30 p.m.
I’m going to sleep at 9:45 p.m.
Period today / tomorrow/ day of week / Start time (15 minute increments)
I’m waking up tomorrow at 7 a.m.
I’m leaving Friday at 10:15 a.m.
I’ll be home today at 4:30 p.m.
I’m going to sleep today at 9:45 p.m



If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Wi-Fi 9000 Programmable Thermostat with Voice Control Owner's Manual
Model: TH9320WFV6007
English,French,Spanish
Download PDF
Wi-Fi 9000 Programmable Thermostat with Voice Control Owner's Manual
Model: TH9320WFV6007
English,French
Download PDF
Wi-Fi 9000 Programmable Thermostat with Voice Control Owner's Manual
Model: TH9320WFV6007
English,French,Spanish
Download PDF
Wi-Fi 9000 Programmable Thermostat with Voice Control Installation Manual
Model: TH9320WFV6007
English,French,Spanish
Download PDF
Wi-Fi 9000 Programmable Thermostat with Voice Control Owner's Manual
Model: TH9320WFV6007
English,French,Spanish

Rebates

Looking for even more savings?

Based on your location you are eligible for the following offers. If this is not your location, please search by ZIP / postal code:

Offer
Constellation
$200.00 Per Home
Get up to $200 towards your Honeywell thermostat when you enroll with Constellation for both your home's gas and electricity supply. $100 for electric, $100 for gas, or $200 for both. This offer expires 2/28/17. Only new residential customers are eligible when they enroll in a new contract not terminated within 90 days. Check rates at https://shop.constellation.com/HONB/ or call 1-855-860-5076. Use promocode: HONB.

We're sorry there currently are no rebates available in this ZIP / Postal code.