Thermostats

5-2 Day Programmable Line Volt Thermostat (RLV4300A)

Features
FEATURES
This high-capacity electronic thermostat is designed for compatibility with electric baseboard heat, convectors, radiant ceilings and fan-forced heaters. The backlit display is easier to read and the thermostat features accurate temperature control.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
An electronic thermostat offering quality, comfort and convenience

Available only in Canada, the RLV4300A model is a 5-2 Day Programmable Line Volt Thermostat. It is compatible with electric baseboard heat (240V), convectors, radiant ceilings and fan-forced heaters. Other features enhance programming and contribute to comfort and ease of use.

  • Programming (program weekdays, weekend and up to four periods per day)
  • Minimum load: 1.25 A (resistive only)
    150 W @ 120 V AC
    300 W @ 240 V AC
  • Maximum load: 12.5 A (resistive only)
    1500 W @ 140 V AC
    3000 W @ 240 V AC
  • Two-wire installation
  • Backlit display
  • Memory setting retention
  • One-year warranty
  • Available in Canada only
  • DIY installation
TRIAC Silent Switching
Promotes accurate temperature control
Model/Sku #
Model number: RLV4300A

Compatible with systems

  • This thermostat is compatible with electric baseboard heat (240V), convectors, radiant ceilings and fan-forced heaters.


Follow the quick installation guide that comes with the 5-2 Day Programmable Line Volt Thermostat RLV4300A. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

USER MANUALS & GUIDES

Download PDF
5-2 Day Programmable Line Volt Thermostat Owner’s Manual
Model: RLV4300
English,French