Thermostats

7-Day Programmable Thermostat (RTH7600D)

Features
FEATURES
The large touch-screen display with backlight makes this 7-day thermostat easy to program and easy to use. It also works with many types of systems. If you’re looking for versatility and simplicity, this thermostat is the perfect choice.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
Quality you trust. Features you value.

Honeywell is a brand you trust. And our 7-Day Programmable Thermostat RTH7600D has the features you want, such as a large touch-screen display and Smart Response Technology. It automatically adjusts the heating/cooling of your home, so you’re comfortable at your programmed times. With Auto Change from Heat to Cool, the switch from heating to cooling is automatic. Even better, this thermostat is compatible with many systems, so installation is a breeze.

  • Seven-day programming
  • Backlit display
  • Filter changer reminder
  • Selectable temperature range stops
  • One-year limited warranty
  • DIY installation
Smart Response Technology
Continually adjusts heating/cooling of your home to keep you comfortable at programmed times — and on schedule.
Permanent Day/Time
Settings remain even in a power outage. No need to reprogram after a storm.
Specs
  • Touchscreen
  • Model number: RTH7600D1030, RTH7600D1048
  • Color: White
  • Dimensions: 6 in. wide x 3-3/4 in. high x 1-1/4 in. deep

7-Day Programmable Thermostat RTH7600D

Prod-Info
Honeywell explains Programmable Thermostat

Compatible with systems

  • This thermostat is compatible with heating and cooling systems, plus heat pump systems.
  • It is not compatible with electric baseboard heat (120/240V).



Now you're ready for the step-by-step instructions for installing the 7-Day Programmable Thermostat. Simply choose the option you prefer:

Video-Guided Installation

The video below shows the installation process from start to finish.

Quick Start Guide PDF

Download the Quick Start Guide in the resources section below for detailed instructions on installing our 7-Day Programmable Thermostat RTH7600D.

7 Day Programmable Thermostat RTH7600D Installation video

7 Day Programmable Thermostat (RTH8500D)
How to install and program your Honeywell thermostat

USER MANUALS & GUIDES

Download PDF
7-Day Programmable Thermostat Operating Manual
Model: RTH7600
English,French
Download PDF
7-Day Programmable Thermostat Operating Manual
Model: RTH7600
English,Spanish
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7600D, RET97C
English, French
Download PDF
7-Day Programmable Thermostat Owner's Manual
Model: RTH7600D, RET97C
English, Spanish
Download PDF
7-Day Programmable Thermostat Installation Manual
Model: RTH7600
English,Spanish
Download PDF
7-Day Programmable Thermostat Installation Manual
Model: RTH7600
English,French
Download PDF
7-Day Programmable Thermostat Contact Support
Model: RTH7600
English,French,Spanish