Thermostats

7-Day Programmable (RTH2510B)

Features
FEATURES
This thermostat is ideal for homeowners who like to keep it simple. It’s easy to install and operate, plus has the essential features for comfort and energy savings.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
Climate control simplified

Our 7-Day Programmable Thermostat RTH2510B1000 is simple to install and operate with comfort and savings in mind. You can program every day of the week to fit your lifestyle and save on energy. Standout features include the backlit display, Early Start and precision temperature control.

  • Seven-day programming
  • Program each day differently — up to four programs per day
  • Easy to use
  • Display options
  • One-year limited warranty
  • DIY installation
Backlit Display
Easy to read, even in dimly lit rooms and hallways
Early Start
Ensures set temperature is reached by the programmed time
Precision Temperature Control
Within +/-1 degree F for maximum comfort
Specs
  • Model number: RTH2510B
  • Color: White
  • Dimensions: 4-3/4 in. wide x 3-3/8 in. high x 1-1/8 in. deep

Compatible with systems

  • This thermostat is compatible with heating and cooling systems and heat pumps.
  • It is not compatible with electric baseboard heat (120/240V) or multi-stage heating/cooling systems.


Follow the quick installation guide that comes with the 7-Day Programmable Thermostat RTH2510B1000. If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

SUPPORT ARTICLES

Push the up or down arrow buttons on the thermostat to check the temperature that the thermostat has been set to.
The FAN selection key has two or three positions: Auto and On and sometimes Circ (Circulate). The Auto position will allow the system fan to operate whenever the heating or cooling system is turned on by the thermostat. The On position will turn the fan on to run continuously, regardless whether heating or cooling system is turned on by the thermostat or not. The Circ (Circulate) position if available will run the fan approximately 35% of the time, minus any time the fan will run with the heating or cooling system.
Honeywell digital thermostats are designed to display the room temperature in a way similar to how people sense temperature. This means the thermostat takes into account not just the ambient air temperature but also the radiant temperature of objects in the room (i.e., wall and furniture). Room thermometers often only read ambient air temperature so they will not match the thermostat reading. Also, Honeywell thermostats do round in the display to the nearest whole number (half number in Celsius) and to the temperature setting. For example, if you have the thermostat set to 72 degrees the system will turn on and off but the inside reading on the thermostat never changes from 72. The actual temperature did fall to 71 or up to 73 and that is what turned on the heating or cooling but the thermostat display will stay at 72 to avoid jumping up and down constantly.
Honeywell offers thermostats for both low voltage (24 volts) and line voltage (120 or 240 volts) systems. The most common type of voltage from a central heating and/or cooling system is 24 volts (24Vac). The old thermostat may say somewhere on the thermostat that it is for 24 volt (24Vac) or maximum 30 volts (30Vac). If you see 120 Vac or 240 Vac on the thermostat, a low voltage thermostat will NOT work with your system. You will need a line voltage thermostat. This type of voltage is common with electric baseboard heating. Regardless of the voltage, Honeywell strongly suggests that you turn off the power to the system at the furnace, at the fuse, or at the circuit breaker panel before installing or replacing a thermostat. If you are unsure about your voltage, please contact a local heating and cooling contractor in your area for assistance.
Your thermostat is designed to control temperature to +/- 1 F. How often your heat turns on and off depends on several factors including the type of heating system you have and load conditions (in other words, how hot or cold it is outside). A typical mid-efficiency forced air system will cycle about five times in an hour (5CPH) under typical load conditions. A typical high efficiency furnace or hot water system would cycle less than that. The installer can adjust the cycle rate setting on the thermostat.
Your thermostat is designed to control temperature to +/- 1 F, the cycle rate setting is one factory that helps the thermostat maintain your temperature setting. How often your heat turns on and off depends on may factors including the type of heating system you have as well as how much your system needs to run to maintain your temperature setting (in other words, how cool or cold it is outside). A typical forced air system will cycle about five times in an hour, this is normal. A typical hot water system would cycle less then that. Every heating system type will deliver heat to the house at a slightly different rate. Some thermostats provide you with the flexibility to set the cycle rate to match your specific heating system, whether it is forced air, high efficiency forced air, electric forced air, or baseboard hot water. Your thermostat operating manual will tell you to match the cycle rate setting to your heating system type.
A heat pump uses the outdoor unit for both heating and cooling. Often the heat pump also has some sort of backup or auxiliary heat for when it is cold outside. The backup or auxiliary heat could be electric heat strips or a fossil fuel furnace. Thermostats that control heat pumps with backup or auxiliary heat typically have an Em Heat (Emergency heat) position. When the system switch is moved to the Em Ht. position, the auxiliary heat is activated on a call for heat. The compressor is disabled. If replacing a thermostat on a heat pump system, verify your thermostat is compatible.
Honeywell offers a variety of thermostats that are capable of working with 750 MV heating systems such as fireplaces. Typically these models are battery powered. Thermostats you find at the retail store will indicate on their packaging whether or not it will work with these type of systems. If you've already purchased a thermostat and discarded the package, check the thermostat literature to verify compatibility with millivolt systems.
Honeywell thermostats do not have the capability of making an audible noise such as a beeping sound. The noise you are hearing is likely from another electronic device which is near the thermostat. Check for a smoke detector, door bell, or security system.

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
7-Day Programmable Owner's Manual
Model: RTH2510,RTH2410
English,French
Download PDF
7-Day Programmable Owner's Manual
Model: RTH2510,RTH2410
English,Spanish
Download PDF
7-Day Programmable Operating Manual
Model: RTH2510
English,Spanish
Download PDF
7-Day Programmable Installation Manual
Model: RTH2510,RTH2410
English,Spanish
Download PDF
7-Day Programmable Quick Installation Guide
Model: RTH2510
English,Spanish
Download PDF
7-Day Programmable Operating Manual
Model: RTH2510,RTH2410
English,Spanish

Need support for this product?