Air Purifiers

True HEPA, Allergen Reducer Air Purifier with Long-Lasting HEPA Filter, 50250

Fight allergens with the HEPA air purifier designed to capture them

Every day, your home is under air attack from allergens. That's why you need this True HEPA air purifier designed to purify the air inside rooms up to 390 square feet. It captures up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters. Dust, tobacco smoke, pet dander, pollen and airborne bacteria and viruses are no match for this air purifier. Three cleaning levels or speeds and 360-degree air intake provide maximum efficiency, while a pre-filter removes large particles before they enter the HEPA filter, thus reducing odors and extending the life of the HEPA filter.

  • Captures up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters
  • SurroundSeal Technology helps minimize air leaks and insure that the air passes through the filter
  • Intelli-Check electronic filter indicator reminds you when to clean the HEPA filter and when to change the pre-filter
  • Includes long-lasting HEPA Filter (24000) that can be cleaned
  • Replacement filter model 24000 or three HRF-F1 filters can be used to replace the original filter
  • Includes one carbon pre-filter, 38002; it is recommended that the pre-filter be replaced at least every three months dependent on use
  • AHAM certified for use in rooms up to 390 square feet
  • Five-year warranty
True HEPA Filter
Captures up to 99.97% of airborne particles as small as 0.3 microns (250 times smaller than the width of a human hair) with germ reduction. Typically, the HEPA filter only has to be replaced every three to five years.
Three Cleaning Levels
The three cleaning levels, or speeds, helps reduce the amount of odors and airborne particles in large rooms
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 250
    • Dust: 250
    • Pollen: 250
  • Color: White
  • Model number: 50250

True HEPA, Germ Fighting, Allergen Reducer Air Purifier with Long-Lasting HEPA Filter, 50250

50250-
Honeywell 50250 True HEPA Allergen Reducer Germ Fighting Air Purifier with Permanent HEPA Filter

USER MANUALS & GUIDES

Download PDF
True HEPA, Allergen Reducer Air Purifier Owner’s Guide
Model: 50250 , 50100, 50150, 50200, 50300
English, French, Spanish