Thermostats

5-1-1 Day Programmable Thermostat (RTH7460D)

Features
FEATURES
The 5-1-1 Day Programmable Thermostat is easy to use and features a large backlit display, user-friendly controls and key features such as Smart Response technology.
Setup
SETUP
Verify compatibility with your home heating and cooling system, remove your existing thermostat and follow step-by-step instructions for installation.
Your Schedule, Your Way

If you want a thermostat that’s easy to use but offers options in programming and key features, this is it. Our 5-1-1 Day Programmable Thermostat delivers on all counts. You’ll like the large backlit display that’s easy to read, even in dim light. You can program it to fit your lifestyle — week and weekend, plus up to four periods per day. Programming adds to your comfort level and subtracts from your energy bill. Smart Response technology continually adjusts heating/cooling to arrive at the right temp at your programmed time.

5-1-1 Day Programming
One program for the weekdays; separate programs for Saturday and Sunday, plus up to four periods per day. Program is retained in memory in the event of a power outage and a real-time clock automatically adjusts for Daylight Saving Time.
Smart Response Technology
Learns your heating/cooling cycle times to deliver the right temperature when you want it
Large Backlit Display
Large backlit display shows current room temperature and set point temperature simultaneously
Change Reminders
Includes change reminders for filters and low batteries
Specs
  • Model number: RTH7460D
  • Color: White
  • Dimensions: 3.86 in wide x 5.36 in. high x 1.08 in. deep

5-1-1-Day-Programmable-Thermostat-RTH7460D

5-1-1 Day Programmable Thermostat (RTH7460D)
5-1-1-Day-Programmable-Thermostat-RTH7460D

Compatible with most heating and cooling systems

  • This thermostat is compatible with heating and cooling systems, plus heat pump systems. The thermostat comes with Honeywell’s Standard Connector (S16), mounting hardware and quick install guide. It also requires 2 AA batteries that are not included in the box.
  • It is not compatible with electric baseboard heat (120/240V).


Follow the quick installation guide that comes with the 5-1-1 Day Programmable Thermostat (RTH7460D). If you misplaced this guide, you can find it in the resources section below. Installation is fast and easy. Remove your old thermostat, but be sure to label the wires. Install and wire your new thermostat. Set your new thermostat to match your heating/cooling system.

5-1-1-Day-Programmable-Thermostat-RTH7460D

5-1-1 Day Programmable Thermostat (RTH7460D)
5-1-1 Day Programmable Thermostat (RTH7460D)

USER MANUALS & GUIDES

Download PDF
5-1-1 Day Programmable Thermostat Quick Installation Guide
Model: RTH7400, RTH7500
English,French

Need support for this product?