Wi-Fi Thermostats

Lyric™ T6 Pro Wi-Fi Thermostat (TH6320WF2003, TH6220WF2006)

Lyric™ T6 Pro Wi-Fi Thermostat - ENERGY STAR® certified
Lyric™ T6 Pro Wi-Fi Thermostat - ENERGY STAR® certified
FEATURES
Heading home early? Or out late with friends? Lyric is a Wi-Fi connected platform you can control from anywhere. It uses geofencing technology to know when you’re on your way home, making sure your home is exactly how you like it when you arrive and saving you money when you leave again.
SETUP
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.
The Lyric™ T5 Wi-Fi Thermostat allows you to take comfort knowing your home temperature will always be just how you like it. It’s easy to install and use and conveniently fits in with your lifestyle. You can program it based on your schedule, or let it adapt to your life as plans change: and because you can control Lyric from anywhere simply by using your smartphone or tablet, it helps keep life simple, removing the guesswork, ensuring maximum comfort when you’re at home and saving you money on your energy bills.

  • Lyric app for remote access
  • Easy-to-read touchscreen
  • Optional app installation

Location-Based Temperature Control (Geofencing)
Lyric uses geofencing technology to keep track of your smart phone’s location. So it knows when you’re on your way home and makes sure your home is exactly how you like it when you arrive.
Connected by Lyric App
Lyric is a Wi-Fi connected platform designed to simplify your home comfort with a single app. Control from anywhere by smartphone or tablet.
Smart Alerts
Push notifications remind you to change your filter and warn you of extreme indoor temperatures.
Ecosystem
Lyric is a Wi-Fi connected platform designed to simplify your home comfort with a single app. Control from anywhere by smartphone or tablet. The Lyric T5 Wi-Fi seamlessly integrates with Apple HomeKit and Amazon Echo if you want to control all your smart home devices from a single app.
Save Energy
Lyric uses geofencing technology, to know when you are away, saving you money on your energy bills.
Specs
Model number: RCHT8610WF
Demensions: 7.75” x 7.625” x 6.88”

Compatible with systems

  • Compatible with most heating, cooling and heat pump systems.
  • Does not work with electric baseboard heat (120-240V).
  • Requires 24 VAC power (“C” wire).

Now you're ready for the step-by-step instructions for installing the Lyric Wi-Fi T5 Thermostat.

Quick Start Guide PDF

Download the quick start guide in the resources section below.

USER MANUALS & GUIDES

Download PDF
Lyric Wi-Fi T5 Thermostat Quick Install Guide
Model: RCHT8610WF
English, French
Download PDF
Lyric Wi-Fi T5 Thermostat Quick Install Guide
Model: RCHT8610WF
English, Spanish
Download PDF
Lyric Wi-Fi T5 Thermostat User Guide
Model: RCHT8610WF
English, French, Spanish

Need support for this product?