Sensors

Wireless Outdoor Air Sensor C7089R1013

Add outdoor temperature and humidity to any

RedLINK-enabled thermostat What if your thermostat not only gave you indoor temperature but also displayed outdoor temperature and even the humidity outside? It’s all made possible when you add this wireless outdoor air sensor to any RedLINK-enabled thermostat with Total Connect Comfort Services. Installation is simple and easy. It’s completely wireless — you don't have to run wires outside. The battery is worth noting, too. It has a one-year battery life with a two-month warning. You don’t need a reminder like Daylight Savings Time. The sensor tells you when the battery needs replacing.

  • Wireless
  • Average Temperature – helps smooth out hot/cold spots
  • One-year battery life, two-month battery warning
  • Two-year limited warranty
  • Professional installation
Dual Sensor
Senses both outdoor temperature and humidity on any RedLINK-enabled thermostat and Total Connect Comfort Services. It’s like having a weather station on your thermostat screen. Check it before you head out.
Wireless
No need to run wires for installation
Specs
  • Model number: C7089R1013
  • Dimensions: 5 in. high x 3-1/2 in. wide x 1-11/16 in. deep (with mounting bracket)
  • Includes: 2 AA Lithium Batteries and mounting hardware
  • Color: Gray

USER MANUALS & GUIDES

Download PDF
Wireless Outdoor Air Sensor Owners Manual
Model:C7089R1013
Portuguese
Download PDF
Wireless Outdoor Air Sensor Owners Manual
Model: C7089R1013
English,French,Spanish