Doorbell Accessories

Wireless Door Bell Push Button (RPWL200A)

Our Wireless Door Bell Push Button – RPWL200A is white with a sleek design and many cool features, including a feedback LED indicator that lets guests know if the door chime rang. It also installs by surface mount.
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
Bring your front door into the Digital Age

You want more from a doorbell and here it is — our Wireless Door Bell Push Button. It’s white and the design is sleek. Several smart features stand out. The feedback LED indicator notifies guests if the chime rang. It’s also individually coded. That helps prevent interference from other users. The surface mount makes it easier to install and ensures the push button is in full view.

  • White UV-resistant plastic holds its true color longer
  • Feedback LED indicator
  • Self-learning push simplifies programming
  • Individually coded to avoid interference with other users
  • Surface mount
  • Battery included
  • Compatibility: C
  • DIY installation
Feedback LED Indicator
Guests don’t have to rely on hearing the door chime. The feedback LED indicator lets them know it rang.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
• Model number: RPWL200A
• Color: White
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your Wireless Door Bell Push Button.


Download PDF
Wireless Portable Bell Push Button Instruction Manual
Model: RPWL200A
English, French, Spanish

Need support for this product?