Doorbells - Wired

Wired Door Chime (RCW101N)

Features
FEATURES
Our Wired Door Chime - RCW101N features two chime tunes with traditional sound quality. It rings with clarity. This chime can accommodate two push button doorbells (not included), so your front and back doors are covered.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery powered or a transformer, then you’ll follow the step-by-step instructions.
Two chime tunes. One solution.

When people ring the doorbell, you'll hear it—your chime tune of choice and the traditional sound quality. The same goes for the back door, thanks to its ability to accommodate an additional doorbell push button (not included) with the chime. This one solution can be installed by wiring or with battery. Batteries are ideal if you’re unsure if existing transformer is functioning properly. Chime in with reviews if you have an experience to share.


  • Effective replacement of existing wired door chimes
  • Traditional sound quality
  • Two chime tunes
  • Two doorbell push buttons may be connected to this chime (but not included)
  • UV-resistant plastic holds its true color longer
  • Compatibility: B
  • DIY installation
Front and Back Door Chimes
If people visit the front and back door, this door chime can accommodate
Traditional Sound Quality
That unmistakable “Ding-Dong” or “Ding” with traditional sound quality you’re used to
Model/Sku #
Model number: RCW101N
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions n the resources section below to install the Wired Door Chime.

Need support for this product?