Doorbells - Wired

Wired Chime Contractor Kit with Transformer (RCW110KB)

Features
FEATURES
Our Wired Chime Contractor Kit with Transformer is designed as a convenient contractor pack. It includes all the elements: chime, transformer, two lighted push buttons and mounting hardware.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery power or a transformer, then you’ll follow the step-by-step instructions.
Convenient for contractors. User-friendly for consumers.

A convenient contractor pack gives contractors what they need without any, well, inconveniences. Our Wired Chime Contractor Kit with Transformer is exactly that. It comes with a replacement door chime, two illuminated doorbell push buttons, low voltage transformer and mounting hardware. Whether you buy one or 100, it’s what you need to install wired chimes and please homeowners and renters.


  • Includes replacement door chime, two illuminated doorbell push buttons, 16V 10VA low-voltage transformer and mounting hardware
  • Two chime tunes
  • Wall mounts vertically
  • Bell wire not included (requires 20 AWG minimum)
  • Compatibility: B
  • DIY installation
Replacement Package
Comes with everything you need — chime, transformer, two lighted push buttons and mounting hardware
Contractor Pack
Our Wired Chime Contractor Kit with Transformer is ideal for contractors. It’s designed to make your job easier.
Model/Sku #
Model number: RCW110KB
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions in the resources section below to install the Wired Chime Contractor Kit with Transformer.

USER MANUALS & GUIDES

Download PDF
Wired Chime Contractor Kit with Transformer Installation Instructions
Model: RCW110KB
English, French, Spanish

Need support for this product?