Doorbells - Wired

Wired Chime Contractor Kit (RCW100KB)

Features
FEATURES
Our Wired Chime Contractor Kit - RCW100KB gives you just what you need: door chime, two lighted push buttons and mounting hardware.
Setup
SETUP
Setup is simple and easy. Once you’ve determined if you want to use battery powered or a transformer, then you’ll follow the step-by-step instructions.
The essential kit for contractors

If you’re replacing chimes and installing doorbells, this may be all you need. Our Wired Chime Contractor Kit comes with the essentials: door chime, two lighted push buttons and mounting hardware.

  • Includes replacement door chime, two bell push buttons and mounting hardware
  • Two chime tunes
  • Wall mounts vertically
  • Bell wire not included (requires 20 AWG minimum)
  • Compatibility: B
  • DIY installation
Replacement Package
Comes with everything you need — chime, two lighted push buttons and mounting hardware
Contractor Pack
Our Wired Chime Contractor Kit includes chime, two lighted push buttons and mounting hardware
Traditional Sound Quality
That unmistakable “Ding-Dong” or “Ding” with traditional sound quality you’re used to
Model/Sku #
Model number: RCW100KB
Setup is simple and easy
The power for this wired chime can come from a battery or transformer (hardwired). Determine which option you prefer and then you’re ready for the step-by-step instructions in the resources section below to install the Wired Chime Contractor Kit.

USER MANUALS & GUIDES

Download PDF
Wired Chime Contractor Kit Installation Instructions
Model: RCW100KB
English, French, Spanish

Need support for this product?