Safes

Water Resistant Steel Fire and Security Safe (2118)

Come fire, water or theft, this safe comes out OK

Even a small fire that sets off sprinklers or has firemen putting out the fire can cause tremendous damage to important documents, digital media and personal valuables. Protect the things you value with our Water Resistant Steel Fire and Security Safe (3.50 cubic feet). Just place items into the safe and close the door. The safe carries a one-hour fire rating, meaning it can handle up to 1700 degrees Fahrenheit for one hour. It also features a water-resistant door and cabinet design to protect against leaks. To keep out prying eyes and intruders, the safe has dual digital and key lock protection, as well as an advanced dual user lock. You don’t share a passcode. You and someone else have your own unique code for unlocking the safe.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Lever-style handle
  • Dual digital and key lock protection
  • Advanced dual user lock
  • Emergency override key access
  • LCD display panel
  • Programmable calendar and clock
  • Motion and tilt alarm
  • User history log
  • Four solid steel live lock bolts
  • Double steel wall construction
  • Heavy-duty steel casters
  • Locking storage drawer
  • Four AA batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2118
• Outer dimensions: 31.5 x 23.6 x 22.4 inches
• Inner dimensions: 23.3 x 18.2 x 14.2 inches
• Weight: 390 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.