Safes

Water Resistant Steel Fire and Security Safe (2111)

Resists water, fire and criminal intent

A safe protects what’s inside from what’s outside. In our Water Resistant Steel Fire and Security Safe (.50 cubic feet), the outside forces it protects against are water, fire and intrusions by criminals. Access comes from the programmable digital keypad and the dual digital and key lock protection. Store jewelry, electronics, important papers, medicines and other valuables. You’re playing it safe with this safe.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual digital and key lock protection
  • Advanced dual user lock
  • Emergency override key access
  • LCD display panel
  • Programmable calendar and clock
  • Motion and tilt alarm
  • User history log
  • Two solid steel live lock bolts
  • Double steel wall construction
  • Protective rubber feet
  • Four AA batteries included
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire/Water-resistant
Protects against fire and water from emergency sprinklers, fire rescue, floods and other forms of water damage
Specs
• Model number: 2111
• Outer dimensions: 12.4 x 15.7 x 14.2 inches
• Interior dimensions: 8.7 x 12.5 x 7.7 inches
• Weight: 77 pounds
• Storage capacity: 0.50 cubic feet

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.