Safes

Water Resistant Steel Fire and Security Safe (2102)

Where there’s fire, there’s smoke and a safe doing its job

Our Water Resistant Steel Fire and Security Safe (.55 cubic feet) is designed to withstand a fire up to 1700 degrees Fahrenheit for one hour, not to mention the water used to put out the fire. After a fire, the safe may not look its best. But when you open it, everything inside that you value and cherish should be untouched and OK.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Dual dial and key lock protection
  • Four-number combination dial
  • Two solid steel live lock bolts
  • Double steel wall construction
  • Protective rubber feet
  • Removable shelf
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire/Water-resistant
Protects against fire and water from emergency sprinklers, fire rescue, floods and other forms of water damage
Specs
• Model number: 2102
• Outer dimensions: 14.3 x 18.7 x 14.6 inches
• Interior dimensions: 8.5 x 13.9 x 7.9 inches
• Weight: 110 pounds
• Storage capacity: 0.55 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support