Safes

Water Resistant Steel Fire and Security Safe

Occupy this secure space

With more stuff to protect, you need a bigger safe. Our Water Resistant Steel Fire and Security Safe comes with 5.83 cubic feet of storage space. That should give you plenty of room to store jewelry, electronics, documents, passports or any valuable you can think of. The safe protects against fire, resists water and thwarts intruders. It’s easy to open with a backup plan if batteries fail.

  • One-hour fire rating - 1700 degrees Fahrenheit
  • Water-resistant door and cabinet design
  • Lever-style handle
  • Dual digital and key lock protection
  • Advanced dual user lock
  • Emergency override key access
  • LCD display panel
  • Programmable calendar and clock
  • Motion and tilt alarm
  • User history log
  • Four solid steel live lock bolts
  • Double steel wall construction
  • Heavy-duty steel casters
  • Locking storage drawer
  • Four AA batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Water-resistant Door
Safe can withstand a fire up to 1700 degrees Fahrenheit for one hour, plus the water resistant door guards against leaks
Specs
• Model number: 2120
• Outer dimensions: 47.24 23.62 x 22.44 inches
• Inner dimensions: 39.1 x 18.2 x 14.2 inches
• Weight: 573 pounds

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

Need support for this product?