To detect water, deploy cable
Even a small water leak left undetected can cause tremendous damage. Our Water Defense Leak Sensing Alarm Extension Cable is designed to prevent water damage from ever happening. It’s water sensing, meaning the cable can detect water along the entire length of it. With an eight-foot cable extension, the detection zone extends by a large margin over traditional spot detectors. The cable comes with nine surface mounting clips.
- Water sensing cable detects water along the entire length of cable
- Patented eight-foot cable extension extends the detection zone offered by traditional spot detectors by 3,100%
- Up to 240 feet of water sensing cable may be added to an alarm
- Triples the coverage of the Honeywell Water Defense Alarm
- Includes nine surface mounting clips
Water Detection
Detects water for the entire length of the cable. With a patented eight-foot cable extension, the water detection perimeter is 3,100% more than competing cables.
Model/Sku #
Model number: RWD80/T