Honeywell Steam Humidification System (HM609A1000)

Humidify your home with steam — the cleanest form of humidification

You no longer have to feel dry and uncomfortable in your own home. The TrueSTEAM™ Humidification System delivers up to 12 gallons of moisture into the air each day to cover a home up to 3,000 square feet. It also uses significantly less water than other whole-house humidifiers, making it the efficient choice.

  • Produces its own steam independent of equipment operation, so your home gets moisture when you need it most
  • Installed by your heating and cooling professional into your home's central heating and cooling system
  • Installs directly or remotely to your furnace to deliver moisture throughout your entire home
  • 5-Five Warranty
  • Professional installation
Honeywell Steam
The cleanest form of humidification. Other humidifiers use moisture-filled pads that can be susceptible to bacteria growth in the water and airstream.
For every 1 gallon of water used, 1 gallon of humidification is produced
Minimal Maintenance
Simply clean once a year with soap and water and the rest of the time it cleans itself automatically
  • Model numbers: HM609A1000, HM612A1000
  • Color: Black
  • Dimensions: 19 in. high x 11-1/4 in. wide x 9 in. deep
  • Capacity: Ranges from 9 to 12 gallons per day depending on the model


Download PDF
TrueSTEAM Homeowner’s Operating Manual
Model: HM609A1000
English, French, Spanish
Download PDF
Honeywell Steam Humidification System Professional Installation Guide
Model: HM609A1000

Need support for this product?