Air Purifiers

True HEPA Large Room Air Purifier with Allergen Remover - White, HPA204

Combat tobacco smoke in a large room with our True HEPA air purifier

Living with a smoker doesn’t mean you have to live with all that tobacco smoke. You can filter the air in a big room with our True HEPA Large Room Air Purifier with Allergen Remover. The True HEPA filter helps capture up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filter. It not only filters smoke, dust and pollen, it’s also effective on mold spores and bacteria. Four cleaning levels, including germ, allergen and turbo, filter the air five times an hour.

  • Helps reduce VOCs and certain airborne germs
  • Carbon activated pre-filter helps capture larger particles before they enter the HEPA filter and helps reduce odors
  • ENERGY STAR-qualified
  • Easy tap controls
  • Four cleaning levels, including allergen, germ and turbo power cleaning levels
  • Automatic shut-off timer, two, four or eight hours
  • Control panel light-dimmer
  • Uses pre-filter HRF-AP1 and True HEPA filter HRF-R2
  • Five-year warranty
Effective on Tobacco Smoke
True HEPA Large Room Air Purifier with Allergen Remover carries an AHAM CADR (smoke) rating of 200; the higher the rating, the faster the unit filters the air
Ideal Room Size
This air purifier has been AHAM-certified for use in rooms up to 310 square feet
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. True HEPA filter helps capture up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filter.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 200
    • Dust: 190
    • Pollen: 180
  • Color: White
  • Model number: HPA204

True HEPA Large Room Air Purifier with Allergen Remover - White, HPA204

hpa204-true-hepa-large-room-air-purifier-with-allergen-remover-white
Honeywell HPA200 True HEPA Large Room Air Purifier with Allergen Remover

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
True HEPA Large Room Air Purifier with Allergen Remover Manual
Model: HPA204
English, French, Spanish