Air Purifiers

True HEPA Allergen Reducer Air Purifier with Permanent Filter, 50150-N

Breathe easier at home with this easy-to-maintain HEPA air purifier

The right air purifier for you doesn’t just reduce allergens and fight germs; it’s also easy to maintain. Our True HEPA Allergen Reducer & Germ Fighting Air Purifier with Permanent Filter fits that need. The permanent filter lasts three to five years before requiring replacement. A pre-filter also wraps around the HEPA filter and services to remove large particles before they enter the HEPA filter. This reduces odors and extends the life of the HEPA filter. As a result, the HEPA filter is exceptionally effective at reducing allergens and fighting germs, capturing up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters. Three cleaning levels and 360-degree air intake provide maximum efficiency.

  • Helps capture up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filter
  • SurroundSeal Technology helps minimize air leaks and ensure that the air passes through the filter
  • Activated carbon pre-filter helps reduce odors
  • Intelli-Check electronic filter indicator reminds you when to clean the HEPA filter and when to change the pre-filter
  • Includes permanent HEPA filter that can be cleaned
  • Uses pre-filter HRF-AP1 and True HEPA filter HRF-F2
  • Five-year warranty
Carbon Pre-filter
Prolongs the filter life by removing large particles before they enter the HEPA filter and helps reduce common odors
Ideal Room Size
This air purifier has been AHAM certified for use in rooms up to 235 square feet
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. True HEPA filter captures up to 99.97% of particles as small as 0.3 microns (250 times smaller than the width of a human hair) and typically only has to be replaced every three to five years.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 150
    • Dust: 150
    • Pollen: 150
  • Color: White
  • Dimensions: 18.03 x 18.03 x 15.12 inches
  • Model number: 50150-N

True HEPA Allergen Reducer & Germ Fighting Air Purifier with Permanent Filter, 50150-N

50150
Honeywell 50150-N True HEPA Allergen Air Purifier

SUPPORT ARTICLES

Please click this link for a video that demonstrates why every home should have a Honeywell Air Purifier:
http://www.youtube.com/watch?v=Z7wH_GR7rho
For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Portable True HEPA Air Purifiers Owner’s Guide
Model: 50150, 50100, 10590, 50200, 50250, 50300
English, French, Spanish
Download PDF
True HEPA Allergen Reducer Air Purifiers Filters Description
Model: 50150, 50100, 10590, 50200, 50250, 50301
English