Air Purifiers

True HEPA 5-in-1, UV Tower Air Purifier - Black, HPA-249

A true HEPA air purifier with five air cleaning methods

Our True HEPA 5-in-1, UV Tower Air Purifier cleans the air five different ways. The carbon pre-filter captures larger airborne particles and odors. The True HEPA filter helps capture up to 99.97% of dust, pet dander, pollen, tobacco smoke and other airborne particles from the air that passes through the filter. The unit’s ultraviolet light helps reduce some bacteria, mold spores, fungi and viruses from the air that passes through the filter, 0.3 microns and larger. The air purifier helps reduce household VOCs and certain gases. Finally, there are not one, but 12, cleaning levels.

  • True HEPA filter captures up to 99.97% of microscopic particles from the air that passes through the filter
  • UV technology helps reduce airborne bacteria, viruses, fungi and mold spores
  • Enhanced odor-absorbing pre-filter reduces unpleasant household odors faster
  • Helps reduce household VOCs and certain gases
  • Advanced electronic controls, 12 cleaning levels, one to 18-hour timer, filter-clean indicator and oscillation
  • Uses pre-filter HRF-B2 and True HEPA filter HRF-N2
  • Five-year warranty
Effective on Tobacco Smoke
True HEPA 5-in-1, UV Tower Air Purifier carries an AHAM CADR (smoke) rating of 120 — the higher the number, the faster the unit filters the air
Ideal Room Size
This air purifier has been AHAM-certified for use in 14’ x 12’ rooms or up to 170 square feet
No. 1-recommended air purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. True HEPA filter helps capture up to 99.97% of dust, pet dander, pollen, tobacco smoke and other airborne particles from the air that passes through the filter.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 110
    • Dust: 120
    • Pollen: 130
  • Color: Black
  • Model number: HPA-249

True HEPA 5-in-1, UV Tower Air Purifier - Black, HPA-249

hpa-249-true-hepa-5-in-1-tower-air-purifier-black
Honeywell HPA-249 True HEPA 5-in-1 Tower Air Purifier

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please contact our Support team or use our Live Chat service.

USER MANUALS & GUIDES

Download PDF
True HEPA 5-in-1, UV Tower Air Purifier Manual
Model: HPA-249
English, French, Spanish