Thermostats

T5 7-Day Programmable Thermostat (RTH7560E)

$79.99
Features
FEATURES
People have taken comfort in our technology for over 100 years. And now you can take comfort too: in the innovative new T5 7-Day Programmable Thermostat. It’s easy to install and use, and lets you schedule your heating and cooling your way, by automatically heating or cooling your home to maintain the temperature you like the most. Change it from day-to-day, just at weekends, or keep one program all week.
Setup
SETUP
Setup is simple and easy. Verify compatibility with your home heating and cooling system, and then remove your existing thermostat.

This programmable thermostat is designed for simple installation and setup. With a large back lit display, it is easy to configure and set your preferred heating and cooling selections.

  • Flexible programming
  • Auto change from heat to cool
  • Easy to use
  • Smart response learning
  • Filter change reminder
Flexible
With 7-Day Flexible Scheduling, you can program your thermostat for the week ahead - and adjust it easily if your plans change.
Automatic
The T5 7-Day Programmable Thermostat will automatically heat or cool your home to maintain the temperature you like most
Easy to use
The simple instructions and large backlit display in either Fahrenheit or Celsius makes it easy to program your selections and keep your home comfortable all week.
Smart Response Learning
The T5 7-day programmable thermostat learns your heating/cooling cycle times to deliver the right temperature when you want it. Its capacity for automatic heating or cooling when you need it includes an auto change from heat to cool with precise temperature control.
Intuitive
Includes change reminders for filters and low batteries; a real-time clock that automatically adjusts for Daylight Savings Time and has temporary and permanent hold settings.
Specs
  • Model number: RTH7560E1001
  • Dimensions: 5.36”w x 3.86”h x 1.08”d

Compatible with most systems

  • Compatible with most heating, cooling and heat pump systems.
  • Does NOT work with electric baseboard heat (120 240 V).