Steel Two Drawer Jewelry Safe - Digital Lock

The jewelry is priceless. The safe that protects it is priced right.

You have expensive jewelry, but you’d rather have access to it instead of the alternative — storing it in a bank safety deposit box where it would be completely safe. Get both safety and access with our Steel Two Drawer Jewelry Safe (1.23 cubic feet) - Digital Lock. It’s designed to hold jewelry with removable drawers and has lined compartments. Guarding your jewelry is our digital dial lock technology. It’s nearly impossible for thieves to breach, but its technology is to use and gain access. Now you can dress to the nines but have peace of mind when you don’t.

  • Two drawers with lined insert
  • Digital dial lock technology
  • LED displays dial position
  • Programmable three- to eight-digit digit password code
  • Emergency override keys
  • Predrilled mounting holes
  • Mounting kit with bolts included
  • Hidden hinges and recessed door
  • Two solid steel live locking bolts
  • Sturdy open and close latch
  • Seven-year warranty
Removable Drawers
The safe’s two drawers remove and have carpet-lined compartments designed for jewelry
• Model number: 5612
• Outer dimensions: 11.00 x 19.70 x 14.40 inches
• Inner dimensions: 11.30 x 20.50 x 16.60 inches
• Weight: 39.3 pounds
• Storage capacity: 1.23 cubic feet


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?