Safes

Steel Security Safe-Digital Lock , All Black

Protect your valuables with this high-performance safe

To own a safe with high-performing features, consider our Steel Security Safe-Digital Lock (.83 cubic feet) - All Black. It has a programmable digital lock that is easy to use but difficult to crack. It’s all steel to protect from theft and can be bolted down. We even include a mounting kit. The safe is not going anywhere, and the same can be said about your valuables. They’re safe and sound in this safe.

  • Programmable digital lock
  • All-steel, theft-resistant
  • Can be bolted down; kit included
  • Motorized door locks
  • Flush bottom for ease in removing items from safe without damage
  • Four AA batteries included
  • Seven-year limited warranty
Programmable Digital Lock
The safe’s programmable digital lock is easy to program and use to gain access
Specs
• Model number: 5103
• Outer dimensions: 11.82 14.97 x 11.82 inches
• Inner dimensions: 11.66 x 14.75 x 9.65 inches
• Weight: 27.5 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support