Safes

Steel Security Safe-Digital Lock, All Black

Peace of mind with locking up handguns and other valuables

If you own a revolver or semiautomatic weapon, you’ll want it stored away in a safe place. That safe place is our Steel Security Safe-Digital Lock (.31 cubic feet). It has a digital lock with .31 cubic feet of space. It’s all steel and theft-resistant. Bolt to the floor or a shelf. In fact, this safe model is CA DOJ-approved for firearm safety.

  • Digital lock (.31 cubic feet), all black
  • Programmable digital lock
  • All steel, theft-resistant
  • Can be bolted to the floor or a shelf; kit included
  • 0.31 cubic feet storage capacity
  • Package includes four AA batteries
  • Seven-year limited warranty
CA DOJ-Approved
This designation means the safe is a California-approved firearms safety device that meets the requirements of California Penal Code Section 12088 and the regulations issued thereunder
Specs
• Model number: 5201DOJ
• Outer dimensions: 8 x 12.21 x 8.27 inches
• Inner dimensions: 7.76 x 11.9 x 5.75 inches
• Weight: 10 pounds
• Storage capacity: 0.31 cubic feet
• Color: Black

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support