Safes

Steel Security Safe - Digital Dial Lock (5207)

Steel security safe with a sophisticated touch

This is an impressive safe with its size and stature. But what’s really impressive is the digital dial technology. It makes it easier for you to access the safe but harder for criminals to breach. There’s also a dual lock with combination entry key that allows two different people to access the safe with their own unique passcode.

  • Digital dial lock technology
  • Programmable five (two-digit) number code
  • LED displays dial position
  • Dual lock with companion entry key
  • Flat bottom doorway
  • Hidden hinges and recessed door
  • Carpeted interior
  • Bolt-down mounting kit
  • Emergency override keys
  • Durable powder coat finish
  • Seven-year warranty
Digital-dial Lock Technology
To enter, select your five (two-digit) number code. LED light displays dial position for complete accuracy. Dial can be turned either way to reach number.
Specs
• Model number: 5207
• Outer dimensions: 21.65 x 14.96 x 17.99 inches
• Inner dimensions: 20.39 x 14.80 x 15.55 inches
• Weight: 60.0 pounds
• Storage capacity: 2.70 cubic feet

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.