Safes

Steel Security Safe-Digital Dial Lock (5205)

Steel security safe with digital dial lock

This changes everything. This would be the safe’s digital dial lock. Select a five (two-digit) number code. An LED light displays the dial position for complete accuracy. Dial can be turned either way to reach number. In short, it’s easier to open but more difficult for a criminal to crack the code. The safe’s 1.05 cubic feet of storage capacity can store and protect most laptops, electronics, jewelry, cash, documents and more.

  • Digital dial lock technology
  • Programmable five (two-digit) number code
  • LED displays dial position
  • Dual lock with companion entry key
  • Four locking door belts • Fits most laptops
  • Flat bottom doorway
  • Hidden hinges and recessed door
  • Carpeted interior
  • Bolt-down mounting kit
  • Emergency override keys
  • Durable powder coat finish
  • Seven-year warranty
Digital-dial Lock Technology
To enter, select your five (two-digit) number code. LED light displays dial position for complete accuracy. Dial can be turned either way to reach number.
Specs
• Model number: 5205
• Outer dimensions: 8.27 x 19.5 x 15.83 inches
• Inner dimensions: 10.47 x 14.80 x 10.04 inches
• Weight: 35.5 pounds
• Storage capacity: 1.05 cubic feet

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support