Steel Car Security Safe with removable key

The safe designed to protect valuables left in car

Your car protects you but what protects the stuff in your car? Our Steel Car Security Safe with removable key is designed for safeguarding wallets, cash, cell phones, game systems, identification or anything else of value left in the car. Lock your car as always but now you have added assurance that valuables inside are protected.

  • Includes mountable holder
  • Mounting kit with hardware included
  • Scratch-resistant powder coat finish
  • Includes two entry keys
  • One-year warranty
Mounting Options
The safe comes with a mountable holder and a mounting stash kit. Install where it’s easy to access.
• Model number: 6114
• Outer dimensions: 2.56 x 6.30 x 8.27 inches
• Inner dimensions: 2.17 x 5.71 x 7.87 inches
• Weight: 4.0 pounds


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?