Water Alarms

Single Use Water Leak Alarm - Multi-pack

Create a water defense at home

Water leaks can come from multiple sources in the house — sump pump, water heater, toilets, dishwasher, sinks, just to name a few. With our Single Use Water Leak Alarm - Multi-pack you can establish a water defense. You can deploy alarms at all the potential leak points. If water is detected, the water leak alarm will sound an alarm for up to 24 hours (depends on battery life). You’ll be able to take action and avert disaster.

  • One-time use spot detector
  • Easy to use — set in lowest spot where a water leak may occur
  • Convenience pack includes four leak alarms to economically detect water leaks in multiple locations throughout the home
  • Ideal for use near water heaters, sump pumps, under sinks and behind dishwashers
  • Water sensor and alarm all in one
  • Alarm sounds for up to 24 hours (dependent upon battery life)
  • Includes built-in battery (lasts up to 2 years)
  • DIY installation
Peace of Mind
Knowing the damage that water can cause but knowing you have protection against it is the best of peace of mind
Model/Sku #
Model number: RWD14

Need support for this product?