Water Alarms

Single Use Water Leak Alarm

A water leak alarm you can set and forget

The beauty of our Single Use Water Leak Alarm is you can place it and forget it. Thanks to the built-in non-replacement battery, you’re covered for up to two years. If the alarm detects a leak, it sounds an alarm for up to 24 hours. Place around the water heater, sump pump, under sinks, wherever a water leak could happen. Then forget about it … unless a leak is detected.

  • One-time use spot detector
  • Easy to use — set in lowest spot where a water leak may occur
  • Ideal for use near water heaters, sump pumps, under sinks, behind dishwashers
  • Water sensor and alarm all in one
  • Economical way to defend against water leaks in multiple locations throughout the home
  • Alarm sounds for up to 24 hours (dependent upon battery life)
  • Includes built-in battery (lasts up to 2 years)
  • DIY Installation
On Alert 24/7
Be alerted about water leaks on the spot. Alarm sounds for up to 24 hours (dependent on battery life).
Model/Sku #
Model number: RWD11

Need support for this product?