Air Purifiers

QuietClean Tower Air Purifier with Permanent Washable Filters, HFD-120-Q

An air purifier with the feature everyone wants — washable filters

Who enjoys buying and replacing filters? Maybe somebody does but not you. You’d like to save money on filters and you will with our QuietClean Tower Air Purifier with Permanent Washable Filters. Instead of replacing the filters, you just remove them, rinse with water, let dry and reinstall. The air purifier is also ENERGY STAR-certified, so it’s more energy efficient, as well as whisper quiet. The unit has easy-to-use controls. Choose from three speeds and on/off oscillation.

  • Helps capture airborne particles such as smoke, dust, pollen and pet dander from the air that passes through the filter
  • On/Off oscillation control
  • LED touch button control panel with three speeds
  • Electronic filter check indicator reminds you when the filters need to be washed
  • ENERGY STAR-certified
  • ARB-certified to comply with federal ozone emissions limit
  • AHAM Certified
  • Five-year limited warranty
Washable Filters
Rinse filters with water and let dry — it’s that simple
Whisper-quiet
Even though it’s exceptionally quiet, the air purifier still effectively circulates the air throughout the room
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. This air purifier filters airborne particles such as smoke, dust, pollen and pet dander from the air that passes through the filter.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner. The higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 110
    • Dust: 100
    • Pollen: 132
  • Product dimensions: 11 x 10 x 29 inches
  • Room Size: 17'x10' (170 square feet)
  • Model number: HFD-120-Q

QuietClean Tower Air Purifier with Permanent Washable Filters, HFD-120-Q

HFD-120-Q
Honeywell HFD-120-Q Quiet Clean Tower Air Purifier with Permanent Washable Filters

SUPPORT ARTICLES

You may be surprised to learn that the quality of the air inside a home can be more polluted than the air outside. Things like mold, dust, dander, and smoke get into the air that circulates inside your home and into your lungs.

For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
QuietClean Tower Air Purifier Installation Manual
Model: HFD-120
English, French, Spanish

Need support for this product?