Air Purifiers

QuietClean Tower Air Purifier with Permanent Washable Filters, HFD-110

Patented permanent washable filters in a tower air purifier

The star of our QuietClean Tower Air Purifier is the permanent washable filters. Instead of replacing the filters when the light comes on, you remove them, rinse with water, air dry and reinstall. It’s that easy and a real money saver. These washable filters are actually patented iFD filters capable of capturing ultrafine particles, including smoke, dust, pollen, pet dander and mold spores from the air that pass through the filters. You’ll also like the tower design that doesn’t take up much room and the convenience of electronic controls and auto shut-off.

  • Patented iFD filters captures ultrafine particles
  • The permanent filter is easily rinsed clean with water
  • Easy-to-use touch button electronic controls allow you to choose from three air cleaning levels
  • You can also set the timer to automatically shut the air purifier off after four, eight or 12 hours
  • The convenient tower design takes up little space, making it ideal for any room in your home
  • Uses pre-filter: CZF-2179
  • Five-year warranty
Washable Filters
Rinse filters with water and let dry — it’s that simple
Ideal Room Size
This air purifier has been AHAM-certified for use in rooms up to 124 square feet
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. This air purifier captures ultrafine airborne particles such as smoke, dust, pollen, pet dander and mold spores from the air that passes through the filters.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 80
    • Dust: 69
    • Pollen: 88
  • Color: White
  • Product dimensions: 12.01 x 10.47 x 29.29 inches
  • Model number: HFD-110

QuietClean Tower Air Purifier with Permanent Washable Filters, HFD-110

hfd-110
Honeywell HFD-110 QuietClean Tower Air Purifier with Permanent Washable Filters

SUPPORT ARTICLES

Please click this link for a video that demonstrates why every home should have a Honeywell Air Purifier:
http://www.youtube.com/watch?v=Z7wH_GR7rho
For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
QuietClean Tower Air Purifier Manual
Model: HFD-110, HFD-010, HFD-015, HFD-112, HFD-116 Series
English, Spanish