Air Purifiers

QuietClean Compact Tower Air Purifier with Permanent Filter, HFD-010

A compact air purifier designed for small rooms

Fill a small room in your house with filtered air, courtesy of our Compact Tower Air Purifier with Permanent Filter. Filter the air from tobacco smoke, dust and pollen. The air is circulated five times every hour with ultrafine particles captured by the patented iFD filters. The purifier is also energy efficient, using the same amount of power as a standard light bulb. It’s compact in size and low maintenance. The permanent filter is easily rinsed with water and reused. If you need to improve the air quality of a small room, this is the air purifier for you.

  • Patented iFD filters captures ultrafine particles
  • The permanent filter is easily rinsed clean in water
  • Requires little maintenance and no expensive replacement filter costs
  • The sleek compact tower design takes up little space
  • Two air cleaning levels with an easy-to-use control knob
  • Energy efficient — uses about the same amount of power as a standard light bulb
  • Uses pre-filter: CZF-2179
  • Five-year warranty
Permanent Filter
Just rinse clean in water
Ideal Room Size
This air purifier has been AHAM-certified for use in rooms up to 62 square feet
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. Patented iFD filters capture ultrafine particles.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner; the higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 40
    • Dust: 35
    • Pollen: 55
  • Color: White
  • Dimensions: 9.10 x 11.20 x 16.70 inches
  • Model number: HFD-010

QuietClean Compact Tower Air Purifier with Permanent Filter, HFD-010

HFD-010
Honeywell HFD-010 QuietClean Compact Tower Air Purifier with Permanent Filter

SUPPORT ARTICLES

Please click this link for a video that demonstrates why every home should have a Honeywell Air Purifier:
http://www.youtube.com/watch?v=Z7wH_GR7rho
For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
QuietClean Compact Tower Air Purifier Manual
Model: HFD-010 Series, HFD-013 Series, HFD-014 Series, HFD-014-MP2, HFD-015, HFD-110 Series
English, French, Spanish