Air Purifiers

QuietCare True HEPA Air Purifier with Germ Reduction, 17000-S

A pre-filter and quiet operation headlines this HEPA air purifier

Beyond how it purifies the air, two features stand out with the QuietCare True HEPA Air Purifier with Germ Reduction. It has QuietCare sound-reducing technology for ultra-quiet operation. The other feature is the specially designed carbon pre-filter that wraps around the HEPA filter. The pre-filter helps remove common household odors while helping extend the life of the HEPA filter. And in case you’re wondering, this air purifier is excellent at air purification.

  • Captures up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters
  • Electronic push button controls
  • Three cleaning levels
  • SurroundSeal Technology helps minimize air leaks
  • For replacement filter, two HRF-D1 filters are needed
  • For replacement pre-filter, HRF-AP1 or 38002 pre-filter can be used
  • Five-year warranty
Pre-filter Assists HEPA Filter
Removes common household odors and helps extend life of HEPA filter
QuietCare Technology
Helps reduce sound for quiet operation
No. 1-recommended Air Purifier
Honeywell is the No. 1-recommended air purifier brand by allergists. This air purifier captures up to 99.97% of microscopic allergens, 0.3 microns and larger, from the air that passes through the filters.
Specs
  • The CADR indicates the volume of filtered air delivered by an air cleaner. The higher the tobacco smoke, pollen and dust numbers, the faster the unit filters the air.
    • Tobacco Smoke: 130
    • Dust: 130
    • Pollen: 130
  • Color: White
  • Dimensions: 15.82 x 13.14 x 17.08 inches
  • Model number: 17000-S

QuietCare True HEPA Air Purifier with Germ Reduction, 17000-S

Honeywell_17000_S_QuietCare_Permanent_True_HEPA_Air_Purifier
Honeywell 17000-S QuietCare Permanent, True HEPA Air Purifier

SUPPORT ARTICLES

Please click this link for a video that demonstrates why every home should have a Honeywell Air Purifier:
http://www.youtube.com/watch?v=Z7wH_GR7rho
For support or any other question regarding your product, please contact our partner:
Kaz
Phone: 1-800-477-0457
Email: consumerrelations@kaz.com

http://www.honeywellpluggedin.com/support

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Portable HEPA Air Cleaners Owner’s Guide
Model: 17000-S
English