Doorbells - Wireless

Series 5: Wireless Portable Doorbell with Halo Light and Push Button (RDWL515A)

Listen to the doorbells
Ding Dong




Soft Alert

Smart Sax
Designed to be versatile and chic, upstairs, downstairs, or in the yard. With selectable tunes and visual alerts plus remarkable range, it's never been easier to know when a delivery or visitor has arrived. Or activate the mute timer to ensure a peaceful rest.
Setup is simple and easy. Just follow the step-by-step installation instructions.
Doorbell Features
  • Illuminated halo and LED strobe alerts
    • 7 Custom LED halo alert colors
    • Assignable halo and strobe alerts per push button and accessories
  • Adjustable volume, sleep mode and mute to adapt use for time of day
    • Mute timer 3,6,9,12 hrs and permanent mute
  • High-quality sound (84 dB); comes with 6 tunes
  • Range up to 350 ft (107m)
  • Connect up to 4 transmitters simultaneously, such as push buttons and awareness devices (door contacts, motion sensors)
  • Battery Life up to 2 years
  • Easy Install
  • Portable or wall mount option (included)
  • Honeywell ActivLink robust signal
  • Doorbell requires 3 AA alkaline batteries (not included)

Push Button Features
  • Illuminated Halo LED Feedback
  • Weather Resistant
  • Wireless “E” Push-button compatibility
  • Surface mount
  • Battery included (CR2032)
  • Model number: RDWL515A
  • Product dimensions: 2.75H x 2.75W x 1.57D (in.)

Now you're ready for the step-by-step instructions for installing the Portable Wireless Doorbell & Push Button. Simply choose the installation guide below.

Installation Guide PDF

Download the installation guide in the resources section below.


Download PDF
Portable Wireless Doorbell Installation and Operation Guide
Model: RDWL515A2000
English, French, Spanish

Need support for this product?