Doorbells - Wireless

Series 3: Wireless Portable Doorbell with Strobe Light and Push Button (RDWL313A)

Listen to the doorbells
Ding Dong




Soft Alert

Smart Sax
A wireless doorbell doesn't get any easier than this. No tools, no wires, no fuss – it's ready to use within minutes, offering you the freedom to go anywhere in your home without missing a visitor. Add impressive range, a choice of tunes, strobe, and it's everything you need in a doorbell – plus a little bit more.
Setup is simple and easy. Just follow the step-by-step installation instructions.
Doorbell Features
  • LED strobe alerts
  • High-quality sound (84dB); comes with 6 tunes
  • Range up to 250 ft (76m)
  • Connect up to 4 transmitters simultaneously, such as push buttons and awareness devices (door contacts, motion sensors)
  • Battery Life up to 2 years
  • Portable or wall mount option (included)
  • Honeywell ActivLink robust signal
  • Doorbell requires 4 AA alkaline batteries (not included)

Push Button Features
  • Illuminated halo LED Feedback
  • Weather Resistant
  • Wireless “E” Push-button compatibility
  • Surface mount
  • Battery included (CR2032)
  • Model number: RDWL313A
  • Product dimensions: 4.33H x 2.75W x 1.67D (in.)

Now you're ready for the step-by-step instructions for installing the Portable Wireless Doorbell & Push Button. Simply choose the installation guide below.

Installation Guide PDF

Download the installation guide in the resources section below.


Download PDF
Portable Wireless Doorbell Installation and Operation Guide
Model: RDWL313A2000
English, French, Spanish

Need support for this product?