Doorbells - Wireless

Series 3: Wireless Portable Doorbell with Push Button (RDWL311A)

$24.99
Ding Dong

Westminster

Soft Alert

Smart Sax
Features
FEATURES
Masters the essentials with style and ease: This portable doorbell is easy to use and even easier to set up, with your choice of 4 tunes. Plus it provides range and clarity you can depend on throughout your home, whether you’re in the basement TV room or enjoying a barbecue on the back deck.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step installation instructions.
Doorbell Features
  • High-quality sound (80dB); comes with 4 tunes
  • Range up to 250 ft (76m)
  • Connect up to 4 transmitters simultaneously, such as push buttons and awareness devices (door contacts, motion sensors)
  • Battery life up to 2 years
  • Portable or wall mount option (included)
  • Honeywell ActivLink robust signal
  • Doorbell requires 4 AA alkaline batteries (not included)

Push Button Features
  • Illuminated halo LED Feedback
  • Weather Resistant
  • Wireless “E” push-button compatibility
  • Surface mount
  • Battery included (CR2032)
Specs
  • Model number: RDWL311A
  • Product dimensions: 4.33H x 2.75W x 1.67D (in.)

Now you're ready for the step-by-step instructions for installing the Portable Wireless Doorbell & Push Button. Simply choose the installation guide below.

Installation Guide PDF

Download the installation guide in the resources section below.

USER MANUALS & GUIDES

Download PDF
Portable Wireless Doorbell Installation and Operation Guide
Model: RDWL311A2000
English, French, Spanish