Doorbells - Wireless

Portable Plus Wireless Chime & Push Button (RCWL200A)

Features
FEATURES
Our Portable Plus Wireless Chime & Push Button - RCWL200A is portable, making it easy to carry it around your home or yard. With the easy-access volume control, you can adjust the volume based on where the chime is placed. Other features enhance comfort and convenience.
Setup
SETUP
Setup is simple and easy. No wires are required and there is no need to program the included bell push button. Just follow the step-by-step instructions.
The wireless chime that’s portable and feature rich

Imagine a chime you can place anywhere. That’s a good description of our Portable Plus Wireless Chime & Push Button. Because it’s wireless, you can take it anywhere in the house or yard. It also stands on its own, so you can place it on a table, counter or mantel. Volume is easy to control and comes with four chime tunes and CD-quality sound. An optional flashing light indication is ideal for napping children, the hearing impaired and home office workers who need to keep it quiet. The chime is also easy to install for the do-it-yourselfer. No wires to connect. Nothing to program. Just an easy install.

  • Portable for ultimate convenience
  • 150-foot range (46 meters)
  • Four chime tunes with CD-quality sound
  • Three adjustable volume levels
  • Works with up to four doorbell push buttons for additional doors throughout the home
  • Doorbell push button is individually coded to avoid interference with other users
  • LED feedback on the bell push to let guests know a signal has been sent
  • Compatibility: C
  • DIY installation
Portable
Because it’s wireless, this chime can be moved around the house and yard, wherever it’s convenient
Multiple Chime Tunes
You can choose from the four CD-quality chime tunes below.
  • Ding Dong
  • Fantasia
  • Westminster
  • Smart Saxophone
Volume Control
Three adjustable volume levels, so you can find the one that you like best. The control is easily accessible.
Model/Sku #
Model number: RCWL200A
Setup is simple and easy
No wires are required and there is no need to program the included bell push button. Simply follow the step-by-step instructions in the resources section below to install the Wireless Chime & Push Button.

USER MANUALS & GUIDES

Download PDF
Portable Chime With Push Button Installation Instructions
Model: RCWL200A, RCWL210A
English, French, Spanish

Need support for this product?