Thermostats

Portable Comfort Control

Your thermostat just got a lot more user-friendly

With the help of a pro, you can create multiple zones throughout your house with multiple thermostats. Then you’ll be able to make the most of your Portable Comfort Control remote. Take the remote wherever you go to control temperature, change system settings, view indoor humidity and more. Why not be comfortable in the rooms you spend the most time in? With Portable Comfort Control, you can be.

  • Take remote wherever you go to make temperature adjustments from anywhere
  • Change sensing location
  • Control multiple zones
  • View and change heating/cooling system settings — heat, cool, off
  • View and set temperature
  • View indoor humidity
  • Zero interference with other wireless devices in the home
  • Built-in backup in the event that power is lost from the devices, the thermostat will resume control of the heating/cooling system
  • One-year battery life and two-month battery warning
  • Five-year warranty
  • Professional installation
Prestige IAQ Comfort Systems
Installed by a professional, Prestige Comfort Systems gives you endless possibilities for controlling and monitoring comfort inside your home
Change Sensing Locations
Choose the "sense from here" option to sense temperature from a location other than the thermostat
Control Multiple Zones
When installed with zoning, can be used to change the set temperature from any zone
Goes the Distance
Works in every home — tested up to 10,000 square feet
Specs
  • Model number: REM5000R1001
  • Dimensions: 6-1/4 in. high x 3-1/8 in. wide x 1-5/8 in. deep
  • Battery powered

Portable Comfort Control

REM5000R1001-c2
Honeywell Portable Comfort Control - PCC - Contractor Video.wmv

SUPPORT ARTICLES

Yes. When connected with an Outdoor Sensor, select thermostats and devices will display the outdoor temperature and humidity on the screen

If we weren't able to answer your question please visit Help & Support

USER MANUALS & GUIDES

Download PDF
Portable Comfort Control Operating Manual
Model: REM5000R1001
Portuguese
Download PDF
Portable Comfort Control Operating Manual
Model: REM5000R1001
Portuguese
Download PDF
Portable Comfort Control Operating Manual
Model: REM5000R1001
English,French,Spanish

Need support for this product?