Doorbells - Wireless

Series 5: Plug-In Doorbell with Halo Light and Push Button (RDWL515P)

$44.99
Listen to the doorbells
Ding Dong

Westminster

Piano

Fantasy

Soft Alert

Smart Sax
Features
FEATURES
Light up any room in the house with the brilliant versatility of this plug-in doorbell and night light. With selectable tunes and visual alerts plus remarkable range, it’s never been easier to know when a delivery or visitor has arrived. Or activate the mute timer to ensure peaceful rest.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step installation instructions.
Doorbell Features
  • Plug-in (no batteries needed)
  • Illuminated halo and LED strobe alerts
    • 7 Custom LED halo alert colors
    • Assignable halo and strobe alerts per push button and accessories
  • Adjustable volume, sleep mode and mute to adapt use for time of day
    • Mute Timer 3,6,9,12 hrs and permanent mute
  • High-quality sound (84 db); comes with 6 tunes
  • Range up to 350 ft (107m)
  • Connect up to 4 transmitters simultaneously, such as push buttons and awareness devices (door contacts, motion sensors)
  • Easy Install
  • Honeywell ActivLink robust signal

Push Button Features
  • Illuminated halo LED Feedback
  • Weather resistant
  • Wireless “E” Push-button compatibility
  • Surface mount
  • Battery included (CR2032)
Specs
  • Model number: RDWL515P
  • Product dimensions: 2.75”W x 2.75”H x 1.57”D

Now you're ready for the step-by-step instructions for installing the Plug-in Doorbell & Push Button. Simply choose the installation guide below.

Installation Guide PDF

Download the installation guide in the resources section below.

USER MANUALS & GUIDES

Download PDF
Plug-In Wireless Doorbell Installation and Operation Guide
Model: RDWL515P2000
English, French, Spanish