Doorbells - Wireless

Series 3: Plug-In Doorbell with Strobe Light and Push Button (RDWL313P)

$34.99
Listen to the doorbells
Ding Dong

Westminster

Piano

Fantasy

Soft Alert

Smart Sax
Features
FEATURES
The ultimate in low-maintenance convenience: Plugging it in is nearly the only thing you need to do. No tools, no wires, no batteries, and no fuss. This simple "fit and forget" doorbell packs impressive range, a choice of tunes, and a strobe, giving you everything you need in a doorbell – plus a little bit more.
Setup
SETUP
Setup is simple and easy. Just follow the step-by-step installation instructions.
Doorbell Features
  • Plug-in (no batteries needed)
  • LED strobe alerts
  • Adjustable volume
  • High-quality sound (84 dB); comes with 6 tunes)
  • Range up to 250 ft (76m)
  • Connect up to 4 transmitters simultaneously, such as push buttons and awareness devices (door contacts, motion sensors)
  • Easy Install
  • Honeywell ActivLink robust signal

Push Button Features
  • Illuminated halo LED feedback
  • Weather resistant
  • Wireless “E” push-button compatibility
  • Surface mount
  • Battery included (CR2032)
Specs
  • Model number: RDWL313P
  • Product dimensions: 2.75”w x 4.33”h x 1.67”d

Now you're ready for the step-by-step instructions for installing the Plug-in Doorbell & Push Button. Simply choose the installation guide below.

Installation Guide PDF

Download the installation guide in the resources section below.

USER MANUALS & GUIDES

Download PDF
Plug-In Wireless Doorbell Installation and Operation Guide
Model: RDWL313P2000
English, French, Spanish