Doorbell Accessories

MyChime™ Push Button

Features
FEATURES
Our MyChime™ Push Button – RPWL220A is a white push button that works with MyChime™ door chime. It not only looks great, it sounds great.
Setup
SETUP
Setup is simple and easy. No wires are required. Just follow the step-by-step installation instructions.
The push button known for MyChime™

Tired of the “Ding-Dong” sound of doorbells? Ever wonder why you can’t set your doorbell up to play sounds as easily as ringtones? Our MyChime™ Push Button is the answer to all this. It features soundcards that play different sound chimes. Holiday-themed chimes are included. New chime tunes can be added. The push button is white and features a simple design. It also has 16 codes, greatly reducing the chances of interference with other users. The install is surface mounted, which is an easier job for do-it-yourselfers.

  • White UV-resistant plastic holds its true color longer
  • 16 codes available to avoid interferences with other users
  • Surface mount
  • Works with MyChime™ door chime
  • Compatibility: D
  • DIY installation
MyChime™
This list of tunes can be updated with MyChime™ soundcards. Five holiday-themed chime tunes included.
Surface Mount
Surface mount can be easier to install, and the push button will extend outward once installed
Specs
  • Model number: RPWL220A
  • Color: White
Setup is simple and easy
No wires are required. Just use the battery included in the package and follow the step-by-step installation instructions in the resources section below to install your MyChime™ Push Button.

USER MANUALS & GUIDES

Download PDF
MyChime™ Bell Push Instruction Manual
Model: RPWL220A
English, French, Spanish

Need support for this product?