Molded Fire/Water Large File Chest

Safely store documents in hanging file folders

Put the convenience of a file cabinet in a safe, and you’ll get our Molded Fire/Water Large File Chest (1.06 cubic feet). The hanging file folders hold letter, A4 and legal size documents while the chest protects from fire and water. In fact, it can withstand fire up to 1700 degrees Fahrenheit for an hour. It’s also waterproof tested to 48 hours. Come fire or high water, you can trust this fire-/water-resistant chest to keep your documents safe and secure.

  • UL Class 350 One hour fire – 1700 degrees Fahrenheit
  • Waterproof - 48 hours - 39 inches
  • Fits letter, A4 and legal size hanging files folders
  • Protects paper documents and digital media
  • Dual compression latches • Safety hinges
  • Batteries not required
  • Seven-year limited warranty with after-fire guarantee
Protects against fire and water from emergency sprinklers, fire rescue, floods and other forms of water damage.
• Model number: 1108
• Outer dimensions: 13.4 x 20.1 x 16.9 inches
• Inner dimensions: 10.2 x 14. x 12 inches
• Weight: 80.3 pounds
• Storage capacity: 1.06 cubic feet


For support or any other question regarding your product, please contact our partner:
Phone: 1-877-354-5457

If we weren't able to answer your question please visit Help & Support

Need support for this product?