Safes

Molded Fire/Water File Chest (1106)

When closed, it’s a fire/water chest. When open, it’s a mini file cabinet.

You can’t beat hanging file folders for organizing documents. Our Molded Fire/Water File Chest (.6 cubic feet) delivers on that. When closed, it also provides protection from fire and water. There’s also a key lock system to help keep information private. For filing and protection, this is a great choice.

  • UL Class 350 30-minute fire protection up to 1550 degrees Fahrenheit
  • Waterproof seal keeps contents dry up to 24 hours - 39 inches depth
  • Two side latches for added water protection and key lock
  • Fits letter and A4 size hanging files folders
  • Protects paper documents and digital media
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Waterproof Seal
Chest can withstand a fire up to 1550 degrees Fahrenheit for 30 minutes, plus the waterproof seal and two side latches guard against emergency sprinklers, water from fire rescue and other forms of water damage.
Specs
• Model number: 1106
• Outer dimensions: 13 x 16 x 12.5 inches
• Inner dimensions: 10.1 x 12.2 x 8.4 inches
• Weight: 46.9 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support