Safes

Molded Fire/Water Chest

The fire/water chest that opens like a briefcase

A briefcase is great for storing papers and various other items, but it’s no match for fire and water. Fortunately, our Molded Fire/Water Chest (.38 cubic feet) was built to protect what’s stored inside it from fire and water. It’s been tested to withstand a fire up to 1550 degrees Fahrenheit for a full hour. And because water often follows fire, the fire/water chest has a waterproof seal with two side latches that guard against emergency sprinklers, floods and other forms of water damage. No matter what happens, you can feel confident knowing you’re well protected.

  • Stores letter and legal paper flat
  • One-hour fire rating in a fire of up to 1550 degrees Fahrenheit
  • Waterproof seal to keep contents dry
  • Two side latches for added water protection and key lock
  • Fits letter, A4 and legal size documents flat
  • Protects paper documents and digital media
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Waterproof
Chest can withstand a fire up to 1550 degrees Fahrenheit for an hour, plus it’s waterproof to protect against emergency sprinklers, water from fire rescue and other forms of water damage
Specs
• Model number: 1104
• Outer dimensions: 7.34 x 19.9 x 17 inches
• Inner dimensions: 3.8 x 14.8 x 12 inches
• Weight: 56 pounds

Honeywell Molded Fire/Water Chest

honeywell-1104-molded-fire-water-chest
Honeywell 1104 Molded Fire/Water Chest

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support