Safes

Molded Fire/Water Chest

Award-winning fire/water chest

For an exceptional value in safes, consider our Molded Fire/Water Chest (.27 cubic feet). It was rated a “Best Buy” by Consumer Digest. The safe can withstand a fire with temperatures up to 1550 degrees Fahrenheit for 30 minutes. It also has a waterproof seal and two side latches that guard against emergency sprinklers, water rescue and other forms of water damage. Inside, the .27 cubic feet of storage capacity is large enough to safely store important papers, digital media and other valuables.

  • 27 cubic feet storage capacity
  • 30-minute fire protection in a fire of up to 1550 degrees Fahrenheit
  • Waterproof seal to keep contents dry
  • Two side latches for added water protection, carry handle and key lock
  • Fits letter and A4 size documents flat • Protects paper documents and digital media
  • Received a "Consumer Digest Best Buy" certificate in 2014
  • Batteries not required
  • Seven-year limited warranty with a lifetime after-fire guarantee
“Consumer Digest Best Buy”
This safe was awarded a “Consumer Digest Best Buy” for having exceptional value in today’s competitive marketplace
Specs
• Model number: 1103
• Outer dimensions: 6.5 x 15.9 x 12.4 inches
• Inner dimensions: 3.9 x 13.1 x 8 inches
• Weight: 28.5 pounds
• Storage capacity: 0.27 cubic feet

CUSTOMER SUPPORT HELP

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please contact our Support team or use our Live Chat service.