Safes

Molded Fire/Water Chest (1102)

Safeguard valuables from fire and water

If you’re looking for a chest with .15 cubic feet of storage space, plus fire and water protection, you just found it. It’s our Molded Fire Chest (.15 cubic feet). The chest offers 30 minutes of fire protection in a fire up to 1550 degrees Fahrenheit. There’s also a waterproof seal that keeps contents dry. All this plus the chest is a “Consumer Digest Best Buy.” For all your personal documents, digital media and other valuables, this is the chest to store them safely.

  • .15 cubic feet storage capacity
  • 30-minute fire protection in a fire up to 1550 degrees Fahrenheit
  • Waterproof seal keeps contents dry
  • Two side latches for added water protection, carry handle and key lock
  • Received the “Consumer Digest Best Buy” certificate in 2014
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-rated and Waterproof Seal
Chest can withstand a fire up to 1550 degrees Fahrenheit for 30 minutes, plus the waterproof seal and two side latches guard against emergency sprinklers, water from fire rescue and other forms of water damage.
Specs
• Model number: 1102
• Outer dimensions: 7.3 x 12.2 x 9.8 inches
• Inner dimensions: 4.5 x 9.6 x 6 inches
• Weight: 20.4 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support