Safes

Molded Fire Chest

Protect paper documents, digital media and more

A fire chest protects those things that would go up in flames like paper or melt in a fire such as digital media. Our Molded Fire Chest (.15 cubic feet) keeps everything inside untouched from a fire or from water used to put out the fire. Get the peace of mind that comes from knowing your important information is well protected.

  • Protects paper documents and digital media
  • Designed to fit #10 envelopes upright
  • 15 cubic feet storage capacity
  • 30-minute fire protection in a fire up to 1550 degrees Fahrenheit
  • Two side latches for added water protection, carry handle and key lock
  • No batteries required
  • Seven-year limited warranty with a lifetime after-fire guarantee
Fire-resistant
Chest can withstand a fire up to 1550 degrees Fahrenheit for 30 minutes
Specs
• Model number: 1101
• Outer dimensions: 7.1 x 12.2 x 9.8 inches
• Inner dimensions: 4.6 x 9.6 x 6.0 inches
• Weight: 20.2 pounds

SUPPORT ARTICLES

For support or any other question regarding your product, please contact our partner:
LH
Phone: 1-877-354-5457
Email: LHLPCustomerService@LHLPinc.com

http://honeywellsafes.com/support_cp.aspx

If we weren't able to answer your question please visit Help & Support

Need support for this product?