Security Alarm Solutions

Lyric Security and Home Control System

Features
YOUR CONNECTED HOME
You don’t operate on a fixed schedule. Why should your home? The Lyric Security and Home Control System is designed for how you really live, with a wireless connected platform that makes your home safer, smarter and more enjoyable than ever. Individually, each product performs brilliantly. Together, they’re a way to orchestrate life.
Setup
OUR SYSTEM
Lyric works with sensors featuring Honeywell SiX™ Two-way Wireless Technology—enhancing the effectiveness of your security system and providing you with complete, whole-house protection. Stylish and unassuming, they preserve the beauty of your home while protecting it.

Life in Tune

Lyric Controller is intuitive, easy to learn and easy to use, whether you’re controlling security, thermostats, cameras, lights or locks with a tap on the touchscreen or the sound of your voice. No schedules, no programming and no complex menus – simply security and comfort when you’re home, and savings when you’re away.

Voice Control
The Lyric Controller responds to simple voice commands, letting you enjoy convenient, hands-free home control.
Smart Scenes
You can schedule lights to turn on as the sun goes down or unlock the front door for the babysitter at the same time every week. The only limitation is your imagination.
Mobile Control
Lyric turns your smartphone into a smart home—whether you’re across the street or across the world. Control security, thermostats, lights, locks, cameras and more whenever you want, wherever you are.
Snapshots
The Lyric Controller has a built-in camera that can send you a picture when the system is disarmed, making it a snap to stay in the know.
24/7 Monitoring
You and your family can enjoy peace of mind 24 hours a day, seven days a week by having Lyric monitored by a central station.

Lyric-Home-Security-System

hand with keyfob
Lyric-Security-10
female hand
Lyric-Security-13
family in kitchen
Lyric-Security-14
kitchen
Lyric-Security-11
Lyric Controller
Honeywell’s next-generation security and home controller puts your home at your fingertips—all from one vibrant 7" touchscreen. The Lyric Controller is intuitive, easy to learn and easy to use, whether you’re controlling security, thermostats, cameras, lights or locks with a tap on the touchscreen or the sound of your voice. Featuring a sleek, low-profile design and stunning high-resolution graphics, it looks great on walls or tabletops.
Lyric Keypad
The Lyric Keypad enables easy, on-premises security system control for the ultimate convenience and flexibility. Sleek and stylish, it blends with any décor and can be placed on walls, tabletops or nightstands.
Smoke Detector
Provides the ultimate protection of life and property when professionally monitored 24/7. When one detector sounds, they all do— helping to ensure you’re notified wherever you are in your home.
Door/Window Contact
Low-profile devices provide superior protection for doors and windows.
Motion Detector
Can detect an intruder’s movement while letting pets up to 80 lbs. move freely about your home.
Glassbreak Detector
Listens for the sound of breaking glass and provides an excellent first line of defense against intruders.
Siren
Alerts you to alarm conditions with a loud siren and a bright, flashing colored strobe light.
Two-Way Wireless Key
Provides easy, fingertip control of security, lights and other devices and visually indicates system status with a bi-color LED.

Need support for this product?